CyberTWO (VFS) systems are designed to provide precision temperature and humidity control 24 hrs/day, 365 days/yr.  A wide variety of cabinet configurations and options make SATS products the most flexible precision air conditioning line available in the industry.  CyberTWO (VFS) systems require only front service access and are easily installed side-by-side, tucked into a corner or between cabinets.  The CyberTWO Series units are especially adaptable to raised floors and are available in both down-flow and up-flow air pattern configurations.

CyberTWO (VFS) systems are available with EC Fans - click here for this offering.

  • 6 - 26 tons in six incremental sizes
  • DX - Air, Water, Glycol-Cooled
  • Free-Cooling & Alternate Water Source
  • Up and Down-flow air patterns
  • Microprocessor Control
  • 100% front service access
  • High efficiency scroll compressor
  • R407c
  • 2-year standard parts warranty

Cooling Capacity:         20 kW - 90 kW (6 - 26 ton)

Cooling Method:           DX - Air, Water, Glycol Cooled,

                                      Free Cooling &

                                      Alternate Water Source Systems

Air Pattern:                  Up-flow/Down-flow

Model Nomenclature:  VFS-(  )-DAR/DW/DG-FC/AWS

Model Capacity Cabinet Size
(H”xW”xD”)
VFS-072, 096, 120 20 kW – 40 kW 76 x 72 x 33
VFS-180 56 kW 76 x 90 x 33
VFS-240, 312 78 kW – 90 kW 76 x 102 x 33