Compact CW (CCU/D) floor mounted A/C's are designed to be a compact solution to your precision air conditioning requirements. Systems are available in sizes from 10 to 40 tons in three space saving cabinet foot prints.
Efficiently designed for 100% front service access, Compact CW units can easily be tucked into a corner, between cabinetry or side-by-side. Compact CW units are especially adaptable to raised floors and are available in a down-flow air pattern configuration.
Stulz-ATS Chilled Water CRAHs are also available with EC Fans - click here for this offering.
- 8 - 25 tons in three incremental sizes
- Up and Down-flow air patterns
- Microprocessor
- 2 or 3-way control valve
- Plenum box spot cooling & ducted systems
- Raised floor mounting with floor stands
- 100% front service access
- 2-year standard parts warranty
Cooling Capacity: 55 kW - 128 kW (10 - 40 ton)
Cooling Method: Chilled Water with forward curved
centrifugal fans
Air Pattern: Up-flow/Down-flow
Model Nomenclature: CCU/D-( )-CWE
| Model | Capacity | Cabinet Size | (H”xW”xD”) |
|---|---|---|---|
| Up-flow | Down-flow | ||
| CCU/D-300 | 55 kW | 75.5 x 46.2 x 35.4 | 75.5 x 46.2 x 34.6 |
| CCU/D-600 | 100 kW | 75.5 x 77.6 x 35.4 | 75.5 x 77.6 x 34.6 |
| CCU/D-900 | 128 kW | 75.5 x 77.6 x 35.4 | 75.5 x 77.6 x 34.6 |