SATS CyberChiller indoor data chiller


Stulz-ATS – CyberChiller

Prepackaged indoor coolant chiller for Dedicated Year-Round cooling of mission critical heat generating equipment, like MRIs, X-Ray Machines, Printing Equipment, Industrial Process Equipment & Computer Room Equipment.

  • Chiller is selected to match the capacity of the load. (ex. 1-Ton MRI = 1-Ton CyberChiller)
  • Available in DX – Air, Water, & Glycol Cooling Methods
  • High Capacity - Small Footprint 
  • Full Front Access for Maintenance & Service
  • Designed for 24x7 Operation
  • Dual Independent Refrigeration Circuits - Redundancy
  • Electronic Hot-Gas-Bypass valve in each DX circuit for floating capacity control between 25% and 100%
  • Vertical, quiet operating, stainless steel multi-stage pump