Solutions for maximum cooling in minimal spaces
Maximizing valuable floor space while addressing today's growing needs for performance and efficiency.
Stulz-ATS Compact CWE (CCD)
Large Capacity Chilled Water Systems
- 10-70 tons in six incremental sizes
- Up and Down-flow air patterns
- Microprocessor controls
- 100% Front Service Access
- Quiet Operation
- EC Fan Technology provides immediate 30% energy savings
- Direct drive - No belt abrasion/dust/maitenance free operation
- Less vibration/less noise
- Optimized air distribution into raised floor to avoid hot spots
- Adjustable air volume
- Power correction included
____________________________
Stulz-ATS (partnered with Wrightline) - Tower of Cool
The only 10kW Air-Cooled Solution on the Market
By evenly distributing 55° building supply air to the intake of all rack-mounted computer equipment, the "Tower of Cool" allows equipment to run at lower temperatures resulting in increased hardware reliability. High Delta Temperature Cooling (HDTC) efficiency ultimately reduces the total airflow by 50%, thus reducing 50% of ACUs required, and a broad range of operating, maintenance, installation, and electrical load costs.
- Thermally manage up to 10kW per rack utilizing the existing cooling infrastructure
- Thermal solution designed for front-to-rear airflow of servers
- Increase thermal capacity while protecting the initial investment
- Accepted ASHRAE [TC 9.9] cooling practice
- Reduced complexity leading to lower service and maintenance cost
- Optional variable fan speed control for reduced operating cost
- Supports an unprecedented 2,200 lbs [998 kg] of equipment weight
____________________________
Stulz-ATS – CyberChiller
Prepackaged indoor coolant chiller for Dedicated Year-Round cooling of mission critical heat generating equipment, like MRIs, X-Ray Machines, Printing Equipment, Industrial Process Equipment & Computer Room Equipment.
- Supports water cooled high heat density racks
- Chiller is selected to match the capacity of the load. (ex. 1-Ton MRI = 1-Ton CyberChiller)
- Available in DX – Air, Water, & Glycol Cooling Methods
- High Capacity - Small Footprint
- Full Front Access for Maintenance & Service
- Designed for 24x7 Operation
- Dual Independent Refrigeration Circuits - Redundancy
- Electronic Hot-Gas-Bypass valve in each DX circuit for floating capacity control between 25% and 100%
- Vertical, quiet operating, stainless steel multi-stage pump
____________________________
Stulz-ATS CMU: Coolant Modulating Unit
The CMU acts as a mechanical interface that allows the cutomer to utilize existing building infrastructure to address high head density heat loads. The CMU permits the use of existing building chilled water capacity to provide for both high sensible precision air conditining and comfort cooling needs simultaneously.
- Supports water cooled high heat density racks
- Capacity: (Btu/Hr) 341,520 (100 Kw)
- Standby Pump for Reliability
- High Efficiency Brazed Plate Heat Exchanger
- PLC Controller with optional BMS Communications