Precision air conditioning for mission critical operations

The smooth operation of information and telecommunications technology requires the precise maintenance of environmental conditions. Precision air conditioners from Stulz-ATS are individually planned, configured, and assembled to suit the specific application. Stulz-ATS is the first CRAC/CRAH manufacturer to bring Energy Saving EC Fan technology to the North American datacenter. This virtually maintenance free technology also offers energy savings up to 30% compared to conventional on/off fans and more than 50% when using redundant units. With a full line of DX and CW computer room air conditioners, ranging from 1-70 tons, Stulz-ATS is your first choice for energy efficient cooling.