Low Energy Ultrasonic Humidification Solutions for Improved Air Quality
STULZ Ultrasonic humidifiers use only 7% of the energy consumed by traditional steam and infrared humidifiers, and the adiabatic cooling inherent to the process adds BTUs to your computer room. Improved air quality and reduced maintenance costs result from the use of demineralized water which eliminates “white dust” in your space.
Qualify for energy rebates by using STULZ Ultrasonic humidifiers; clean, energy efficient humidification, with a very short pay back period.
____________________________
See STULZ-ATS Ultrasonic Humidifiers in Action
You'll need Adobe Flash Player as well as JavaScript and Popups enabled.
____________________________
ENU Series
2.6 - 39.6 lbs/hr
The ENU Series STULZ-ATS Ultrasonic Humidifier is designed for use with central station air handling units (AHU) and can be located conveniently in the air stream ductwork or rack mounted within the AHU itself.
- Duct or Central Air Handling Unit Humidifiers
- All Stainless Steel Construction
- Modular/multi-humidifier applications meet any capacity requirement
- Low Maintenance, Clean and Environmentally Safe
- 93% More Energy Efficient than Steam Canister and Infra-Red Type Humidifiers
- UL Certified
____________________________
BNU/BNB- Series
(Stand Alone - Ultrasonic Humidifiers)
2.2 - 17.6 lbs/hrThe BNB and BNU Series STULZ-Ultrasonic™ Humidifier is designed for stand-alone room applications. BNB/BNU humidifiers are typically mounted on the perimeter wall serving such applications as printing houses, lithographic printing processes, bakeries, dairies, telephone exchanges, telecommunications rooms, electronics manufacturing, and wood and textile processing, and many more.
- Standalone Direct Room Humidifiers
- Modular/multi-humidifier applications meet any capacity requirement
- Low Maintenance, Clean and Environmentally Safe
- 93% More Energy Efficient than Steam Canister and Infra-Red Type Humidifiers
- UL Certified (BNU)
____________________________
SCA Series
(Localized Applications)
2.2 - 4.4 lbs/hr
The STULZ-ATS Type SCA Ultrasonic Humidifier is designed to provide humidification directly to a localized area such as small room, chamber or process site.
- Multipurpose Standalone Process & Display Case Humidifiers
- Built-In Fan and Flange Mounted Mist Distribution System
- Low Maintenance, Clean and Environmentally Safe
- Energy Efficient
____________________________
FN Series
(Pressure Differential Type)
1.1 lbs/hr
The STULZ-ATS Model FN400H is designed to provide humidification in an air stream for small ducted or AHU systems.
- Fan Coil & Console A/C Compact Humidifiers
- Flexible hoses for air intake and humidified air supply eliminate the need for an integral fan
- Low Maintenance, Clean and Environmentally Safe
- Energy Efficient
____________________________
FVA Series
(Unitary AHU Applications)
1.0 lb/hr(Not Pictured)
- The STULZ-ATS Model FVA400 is designed to provide humidification in small vertical upflow air moving units.
____________________________
KNA/KNB Series
(Agricultural Applications)
4.4 - 8.8 lbs/hr
The STULZ-ATS Type KNA/KNB Ultrasonic Humidifiers are designed to be installed directly in a room or conditioned agricultural process environment with radial distribution pattern.
- Standalone Green House & Mushroom Growing Humidifiers
- Works in high humidity environments
- Low Maintenance
____________________________
BBA Series
(Paper/Foil Track Applications)
.4 - 4.4 lbs/hr
- Control cabinet for on/off, proportional or any other optional controls
- Demineralization (DEMI) Cabinet
- Conductimeter with measuring probes
- Water detectors
- Large water treatment systems
- High limit sensors
- Multi-humidifier racking systems