STEAMaster+ - electrode steam humidifiers for commercial and industrial applications
The STEAMaster+ series is available in capacities from 3.3 to 285 lbs/hr, making the STEAMaster+ humidifiers the most evolved and flexible solution for a wide range of humidification needs, from museums to clean rooms, from commercial to industrial applications.
During the design of the new STEAMaster+ humidifiers, special attention was paid to the maintenance aspects, using new long-life cylinders with an advanced electrode shape and a full body drain filter to extend the operating time between maintenance cycles. A new highly sophisticated control algorithm controls the chemistry in the cylinder precisely to reduce mineral buildup and provide stable, long-life operation. Disposable or cleanable cylinders are available. Remote supervision of the humidifiers is allowed through a high-speed RS485 serial network connection.
Special Features
- New, larger cylinders
- Newly-designed, galvanized electrodes, shaped to minimize sharp electric arc points, while optimizing mineral adherence
- "Disposable" steam generator cylinders, made with UL class 94-HB fire-resistant plastic
- Optional ventilated steam distributor with optional base which can be unit or remote mounted
- DP duct steam distributors are constructed of stainless steel and come with mounting bracket & hardware
- Provides a complete selection of controls and sensors for On/Off or proportional operation
- Monitoring controller allows simple centralized management of all the units, with full graphical display of all operating parameters, alarms, and working curves