Complete line of complementary heat rejection equipment with optional EC Fans

Stulz-ATS has incorporated EC Fans in our remote air cooled condensers since 2007.  The EC Fan provides advantages including less noise, lower energy consumption and longer longevity, while providing the excellent pressure control needed in Precision A/C applications.


Remote Mounted Condensers and Condensing Units for use with Stulz-ATS Air Cooled Floor and Ceiling Mounted Split Systems

  • SCS-Remote Outdoor Condenser

  • HES-( ) - Remote Indoor Condenser

  • OHS-( ) - RCU-O - Remote Outdoor Condensing Unit

  • OHS-( ) - RCU-I - Remote Indoor Condensing Unit

____________________________

See STULZ-ATS Condensers in Action

STULZ UltraSonic Presentation
Start presentation now

____________________________

Pump Packages and Drycoolers for use with Glycol Cooled Precision ACs "GPS" & "FSS/FDS"

  • GPS - Glycol Pump Packages - available in single and dual from 1/2 to 30 horsepower.
  • FSS - Single Row Fan Configuration - Remote Mounted Drycoolers
  • FDS - Dual Row Fan Configuration - Remote Mounted Drycoolers