Water Damage Remediation/Disaster Recovery

DESICAiR portable desiccant dehumidifiers are designed primarily for the water damage and mold remediation industry. The rugged, portable, compact design makes them easily maneuverable into tight spaces.  Developed from the DESICAiR heavy duty, industrial dehumidifiers, these units are built to withstand years of on the job use due to the lightweight, corrosion resistant, aluminum construction.

Product Family Nominal Air Flow
DH Series 100 SCFM
Series 500 500 SCFM – 700 SCFM
Series 29003000, 5500, 9000 CFM