DESICAiR complete line of desiccant dehumidification systems for industrial and commercial applications
Industrial Applications
DESICAiR dry desiccant industrial dehumidifiers provide precision humidity and/or temperature control (humidity levels from 60° F [15.6° C] dew point to as low as minus 40° F [-40° C] dew point) of either a room or process air stream. DESICAiR dehumidifiers solve critical humidity control problems in such demanding applications as pharmaceutical manufacturing, candy pan coating, plastic injection molding, pneumatic conveying, archival storage, and investment casting.
| Product Family | Nominal Air Flow |
|---|---|
| Series 1000 | 150 SCFM – 600 SCFM |
| Series 2000 | 750 SCFM – 12,000 CFM |
| Series 6000 | 750 CFM – 15,000 SCFM |
| DH Series | 100 SCFM |
Water Damage Remediation/Disaster Recovery
DESICAiR portable desiccant dehumidifiers are designed primarily for the water damage and mold remediation industry. The rugged, portable, compact design makes them easily maneuverable into tight spaces. Developed from the DESICAiR heavy duty, industrial dehumidifiers, these units are built to withstand years of on the job use due to the lightweight, corrosion resistant, aluminum construction.
| Product Family | Nominal Air Flow |
|---|---|
| DH Series | 100 SCFM |
| Series 500 | 500 SCFM – 700 SCFM |
| Series 2900 | 3000, 5500, 9000 CFM |